HUBBELL
N12 22.5 MM 20 Pushbutton Enclosure 12.2X8X4.2 Carbon Steel - Gray
Image of PBGX20 N12 22.5 MM 20 Pushbutton Enclosure 12.2X8X4.2 Carbon Steel - Gray
*Representative image
Image of PBGX20 N12 22.5 MM 20 Pushbutton Enclosure 12.2X8X4.2 Carbon Steel - Gray

N12 22.5 MM 20 Pushbutton Enclosure 12.2X8X4.2 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBGX20

N12 22.5 MM 20 Pushbutton Enclosure 12.2X8X4.2 Carbon Steel - Gray

Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water.

General

Application

Designed to hold all standard brands of miniature oil-tight pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil, and water.

Catalog Number

PBGX20

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Number of Holes

20

Series

PBGX Series

Type

Miniature Pushbutton Enclosure

UPC

786725432028

Dimensions

Actual Depth

4.25 in

Actual Height

12.25 in

Depth

4 in

Height

12 in

Weight

16 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Configuration

Number of Holes

20

Logistics

Carton Quantity

1

Pallet Quantity

54