HUBBELL
N12 22.5 MM 25 Pushbutton Enclosure 12.2X9.5X4.2 Carbon Steel - Gray
Image of PBGX25 N12 22.5 MM 25 Pushbutton Enclosure 12.2X9.5X4.2 Carbon Steel - Gray
*Representative image
Image of PBGX25 N12 22.5 MM 25 Pushbutton Enclosure 12.2X9.5X4.2 Carbon Steel - Gray

N12 22.5 MM 25 Pushbutton Enclosure 12.2X9.5X4.2 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBGX25

N12 22.5 MM 25 Pushbutton Enclosure 12.2X9.5X4.2 Carbon Steel - Gray

Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water.

General

Application

Designed to hold all standard brands of miniature oil-tight pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil, and water.

Catalog Number

PBGX25

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Number of Holes

25

Series

PBGX Series

Type

Miniature Pushbutton Enclosure

UPC

786725432059

Dimensions

Actual Depth

4.25 in

Actual Height

12.25 in

Actual Width

9.5 in

Depth

4 in

Height

12 in

Weight

20 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Configuration

Number of Holes

25

Logistics

Carton Quantity

1

Pallet Quantity

63