HUBBELL
Image of PBYX4S N12 30.5 MM 4 Pushbutton Continuous Hingle Enclosure 8.5X7.5X6 Carbon Steel - Gray

N12 30.5 MM 4 Pushbutton Continuous Hingle Enclosure 8.5X7.5X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBYX4S

N12 30.5 MM 4 Pushbutton Continuous Hingle Enclosure 8.5X7.5X6 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50 in. between centers of pushbutton holes. Provides protection against dirt, dust, oil and water.

  • Designed to hold 30.5 mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50 in
  • between centers of pushbutton holes
  • Provides protection against dirt, dust, oil and water.

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50" between centers of pushbutton holes. Provide protection against dirt, dust, oil, and water.

Catalog Number

PBYX4S

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

No

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

4

Series

PBXY Series

Type

Wide Center Space Pushbutton Enclosure

UPC

786725432387

Dimensions

Actual Height

8.5 in

Actual Width

7.5 in

Depth

6 in

Height

9 in

Weight

8 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Number of Holes

4

Logistics

Carton Quantity

1

Pallet Quantity

54