HUBBELL
N12 Opreator Interface Consolet 8X16 Carbon Steel - Gray
Image of WC08C16 N12 Opreator Interface Consolet 8X16 Carbon Steel - Gray

N12 Opreator Interface Consolet 8X16 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WC08C16

N12 Opreator Interface Consolet 8X16 Carbon Steel - Gray

Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil and water. Flexible design allows for mounting on either or two sides, creating control surfaces of 30 degrees or 60 degrees. Consolets can be mounted on desktops, pedestals or other flat surfaces.

  • Fabricated from carbon steel
  • Seams are continuously welded and ground smooth
  • Grounding provisions

Bodies and doors fabricated from 14 gauge steel. Continuously welded seams ground smooth, less knockouts or holes. Captive cover screws thread into sealed wells. Control panel is continuously hinged along bottom edge. Closed cell oil resistant neoprene gasket. Grounding provisions included.

General

Application

Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil, and water. Flexible design allows for mounting on either of two sides, creating control surfaces of 30 degrees or 60 degrees.

Catalog Number

WC08C16

Color

Ansi-61 Gray Smooth

Construction

Continuously Welded Seams

Cover Type

Screw

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Series

WC-C Series

Type

Consolets

UPC

786725441105

Dimensions

Actual Depth

7.09 in

Depth

7 in

Height

8 in

Weight

14 lb

Width

16 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

50