text.skipToContent text.skipToNavigation

WC10T

by Wiegmann 

Catalog ID: WC10T

Top For WC10B Carbon Steel - Gray

Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on sloping control surfaces. Interior components can be mounted on back panel and terminal straps. Heavy-duty construction provides protection from dirt, dust, oil and water.

  • Fabricated from carbon steel
  • Seams are continuously welded and ground smooth
  • Closed cell neoprene gasket is included

Fabricated from 14 gauge steel. Seams are continuously welded and ground smooth. Instrument and access panels have captive screws which thread into sealed wells. Closed cell neoprene gasket.

Product Details

General

Application For use with WC10B console.
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
Cover Type Screw
EU RoHS Indicator No
Finish Type Polyester Powder
Listings UL, CSA
Material Carbon Steel
Mounting Type Mounting Holes
Series WC10
Type Console Top
UPC 786725443055

Dimensions

Actual Depth 16.13 in
Actual Height 3.120 in
Actual Width 24.13 in
Depth 16 in
Height 3 in
Weight 27 lb
Width 24 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 12
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions