

Brand: Wiegmann
Catalog ID: WC1224B
The WC1224B Series console is designed to hold electronic controls and instruments. Mount pushbuttons, pilot lights, meters, and switches on the sloping control surface.
Bodies and doors fabricated from 14 gauge steel. Seams are continuously welded and ground smooth. 3-point keylocking handle is provided on front, main door. Main hinged doors are flush. Large sloping control panels are hinged along the bottom edge. Control panels have captive screws which thread into sealed wells. Grounding provisions included. Door stops provided to hold control panel open. Print pocket is provided. Closed cell neoprene gasket is provided. Removable back panel included with console. Studs are welded to inside of console for mounting back panel.
Application
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches, etc., can be mounted on sloping control surfaces. Interior components can be mounted on standard back panel and terminal straps. Heavy duty c
Catalog Number
WC1224B
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Door
Finish Type
Polyester Powder
Latches Type
3-Point Keylocking Handle
Listings
UL, CSA
Material
Carbon Steel
Number of Doors (Fixed)
1
Series
WC12 Series
Type
Console Body
UPC
786725443338
Actual Depth
20.13 in
Actual Height
36.13 in
Actual Width
24.13 in
Depth
20 in
Height
36 in
Weight
148 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
1