text.skipToContent text.skipToNavigation

WC1248BD

by Wiegmann 

Catalog ID: WC1248BD

N12 Double Door Console Body 36X48X20 Carbon Steel - Gray

Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on sloping control surfaces. Interior components can be mounted on standard back panel and terminal straps. Heavy duty construction provides protection from dirt, dust, oil and water.

  • Fabricated from carbon steel
  • Seams are continuously welded and ground smooth
  • Removable back panel is provided with the console
  • The large sloping control panel is hinged along the bottom edge

Bodies and doors fabricated from 14 gauge steel. Seams are continuously welded and ground smooth. 3-point keylocking handle is provided on front, main door. Double overlapping doors are provided. Main hinged doors are flush. Large sloping control panels are hinged along the bottom edge. Control panels have captive screws which thread into sealed wells. Grounding provisions included. Door stops provided to hold control panel open. Print pocket is provided. Closed cell neoprene gasket is provided. Removable back panel included with console. Studs are welded to inside of console for mounting back panel.

Product Details

General

Application Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches, etc., can be mounted on sloping control surfaces. Interior components can be mounted on standard back panel and terminal straps. Heavy duty c
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
Cover Type Door
EU RoHS Indicator Yes
Finish Type Polyester Powder
Latches Type 3-Point Keylocking Handle
Listings UL, CSA
Material Carbon Steel
Number of Doors (Fixed) 2
Series WC12
Type Console Body
UPC 786725443406

Dimensions

Actual Depth 20.13 in
Actual Height 36.130 in
Actual Width 48.13 in
Depth 20 in
Height 36 in
Weight 230 lb
Width 48 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 12
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions