HUBBELL
Sectionalizing Enclosures Three Phase 15, 25 & 35 kV
Image of BGSSE166030TP Sectionalizing Enclosures Three Phase 15, 25 & 35 kV

Sectionalizing Enclosures Three Phase 15, 25 & 35 kV

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BGSSE166030TP

Sectionalizing Enclosures Three Phase 15, 25 & 35 kV

Heavy-Duty channelized construction;Standard cabinet is fabricated from 14 gauge galvaneel steel;Also available in stainless steel or aluminum (contact rep);Heavy duty wind locks are standard on all models;Custom sizes and special junction mounting brackets available;Stainless steel hinge barrels, pins, padlock hasp, and exterior hardware;Ground nut provision for each phase. Units shipped completely assembled (except Junctions);Oven cured green powder coat polyester finish exceeds ANSI standard C57.12.28;Standard paint color: Munsell dark green. Other colors available

  • Heavy-Duty channelized construction
  • Standard cabinet is fabricated from 14 gauge galvaneel steel
  • Also available in stainless steel or aluminum (contact rep)
  • Heavy duty wind locks are standard on all models
  • Custom sizes and special junction mounting brackets available
  • Stainless steel hinge barrels, pins, padlock hasp, and exterior hardware
  • Ground nut provision for each phase. Units shipped completely assembled (except Junctions)
  • Oven cured green powder coat polyester finish exceeds ANSI standard C57.12.28
  • Standard paint color: Munsell dark green. Other colors available

Provides a safe and convenient primary cable terminating, sectionalizing, tapping, and switching point for underground distribution systems.

General

Catalog Number

BGSSE166030TP

Material

Steel, Galvannealed

UPC

192663132331

Dimensions

Cubic Capacity

28800 cu.in

Depth

16 in

Height

30 in

Width

60 in