HUBBELL
NEMA 1 Telescope (HS/S Series Wireway) 10X10 in. Carbon Steel - Galvanized
Image not found

NEMA 1 Telescope (HS/S Series Wireway) 10X10 in. Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: AF1010G

NEMA 1 Telescope (HS/S Series Wireway) 10X10 in. Carbon Steel - Galvanized

  • Telescope fitting extends up to 15 inches
  • Fabricated from carbon steel
  • Compatible with HS and S Series Wireway

General

Accessory Type

Wireway

Catalog Number

AF1010G

Color

Gray

Finish Type

Galvanized

Material

Steel

Series

HS/S Wireway Series

Type

Fitting

UPC

786725852413

Dimensions

Depth

9.5 - 15 in

Height

10 in

Weight

17 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

Logistics

Carton Quantity

1