HUBBELL
NEMA 12 Feed Through Swivel Nipple 4X4 Carbon Steel - Gray
Image of JWSC44 NEMA 12 Feed Through Swivel Nipple 4X4 Carbon Steel - Gray
Image of JWSC44 NEMA 12 Feed Through Swivel Nipple 4X4 Carbon Steel - Gray

NEMA 12 Feed Through Swivel Nipple 4X4 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: JWSC44

NEMA 12 Feed Through Swivel Nipple 4X4 Carbon Steel - Gray

4X4 Carbon Steel - Gray

General

Catalog Number

JWSC44

Color

Gray

Material

Carbon Steel

Type

Fitting

UPC

786725321964

Dimensions

Depth

10.125 in

Height

9 in

Weight

3 lb

Width

6.25 in

Logistics

Carton Quantity

1