HUBBELL
Image of S121236NK N1 Screw-Cover Wireway - No Knockouts 12X12X36 Carbon Steel - Gray

N1 Screw-Cover Wireway - No Knockouts 12X12X36 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: S121236NK

N1 Screw-Cover Wireway - No Knockouts 12X12X36 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Bodies and covers are fabricated from 14 gauge steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.

Catalog Number

S121236NK

Color

Ansi-61 Gray Smooth

Cover Type

Screw Cover

Enclosure Type

Nema 1 Type Enclosure

EU RoHS Indicator

Yes

Finish Type

Knockouts

Listings

CSA

Material

Carbon Steel

Type

Wireway

UPC

786725360307

Dimensions

Actual Length

36 in

Depth

36 in

Height

12 in

Weight

39 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Nema Rating

1

Configuration

Knockouts

Logistics

Carton Quantity

1

Pallet Quantity

12