HUBBELL
Image of S2272GNK N1 Screw-Cover Wireway - No Knockouts 2.5X2.5X72 Carbon Steel - Galvanized
* Representative image
Image of S2272GNK N1 Screw-Cover Wireway - No Knockouts 2.5X2.5X72 Carbon Steel - Galvanized

N1 Screw-Cover Wireway - No Knockouts 2.5X2.5X72 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: S2272GNK

N1 Screw-Cover Wireway - No Knockouts 2.5X2.5X72 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

  • Bodies and covers are fabricated from 16 gauge pre-galvanized steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.

Product details

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.

Catalog Number

S2272GNK

Cover Type

Screw Cover

Enclosure Type

Nema 1 Type Enclosure

EU RoHS Indicator

Yes

Finish Type

Galvanized

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Wireway

UPC

786725851560

Dimensions

Actual Height

2.5 in

Actual Length

72 in

Actual Width

2.5 in

Depth

72 in

Height

3 in

Weight

54 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

4

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing