HUBBELL
Image of S4406NK N1 Screw-Cover Wireway - No Knockouts 4X4X6 Carbon Steel - Gray

N1 Screw-Cover Wireway - No Knockouts 4X4X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: S4406NK

N1 Screw-Cover Wireway - No Knockouts 4X4X6 Carbon Steel - Gray

Bodies and covers are fabricated from 16 gauge steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.

Catalog Number

S4406NK

Color

Ansi-61 Gray Textured

Cover Type

Screw Cover

Enclosure Type

Nema 1 Type Enclosure

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Wireway

UPC

786725876334

Dimensions

Depth

6 in

Height

4 in

Weight

3.5 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

4

Pallet Quantity

336