Brand: Wiegmann
Catalog ID: S4448
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Application
Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
Catalog Number
S4448
Color
Ansi-61 Gray Smooth
Cover Type
Screw Cover
Enclosure Type
Nema 1 Type Enclosure
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Knockouts
Yes
Listings
UL, CSA
Material
Carbon Steel
Type
Wireway
UPC
786725352401
Actual Length
48 in
Depth
48 in
Height
4 in
Weight
14.5 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Carton Quantity
4