
Brand: Wiegmann
Catalog ID: HS101010NK
HS Series Wireway is designed to protect electrical wiring in applications where dust, dirt, oil and water are not a problem. All sections are open on one side so wires and cables can be laid in along an entire wireway run.
Catalog Number
HS101010NK
Color
Gray
Cover Type
Hinged Cover
Finish Type
Polyester Powder
Material
Carbon Steel
Series
HS and S Series Wireway
Type
Wireway
UPC
786725879984
Dimensions
120 in x 10 in x 10 in
Height
10 in
Length
120 in
Weight
109 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
Carton Quantity
1
Pallet Quantity
9