HUBBELL
Image not found
Image not found

NEMA 1 Reducer (HS/S Series Wireway) 8X6 in. Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: R0806G

NEMA 1 Reducer (HS/S Series Wireway) 8X6 in. Carbon Steel - Galvanized

Product details

General

Accessory Type

Wireway

Catalog Number

R0806G

Color

Gray

Finish Type

Galvanized

Material

Steel

Series

HS and S Series Wireway

Type

Accessory

UPC

786725852635

Dimensions

Actual Depth

1.25 in

Depth

1 in

Height

8 in

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

Logistics

Carton Quantity

4

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing