Brand: Wiegmann
Catalog ID: AF0808G
Accessory Type
Wireway
Catalog Number
AF0808G
Color
Gray
Finish Type
Galvanized
Material
Steel
Series
HS and S Series Wireway
Type
Fitting
UPC
786725852406
Depth
9.5 - 15 in
Height
8 in
Weight
12 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
Carton Quantity
1