HUBBELL
Image of AF0808 NEMA 1 Telescope (HS/S Series Wireway) 8X8 in. Carbon Steel - Gray

NEMA 1 Telescope (HS/S Series Wireway) 8X8 in. Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: AF0808

NEMA 1 Telescope (HS/S Series Wireway) 8X8 in. Carbon Steel - Gray

  • Telescope fitting extends up to 15 inches
  • Fabricated from carbon steel
  • Compatible with HS and S Series Wireway

General

Accessory Type

Wireway

Catalog Number

AF0808

Color

Gray

Finish Type

Material

Carbon Steel

Series

HS and S Series Wireway

Type

Fitting

UPC

786725393053

Dimensions

Depth

9.5 - 15 in

Height

8 in

Weight

12 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

Logistics

Carton Quantity

1