
Brand: Wiegmann
Catalog ID: RSCG040418NK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Catalog Number
RSCG040418NK
Color
Gray
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Wall Mount
Series
RSCG Series
Type
Gutter
UPC
786725884063
Actual Depth
4.06 in
Actual Height
4.06 in
Actual Width
18.13 in
Depth
4 in
Height
4 in
Width
18 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1, 3R
Carton Quantity
4
Pallet Quantity
144