HUBBELL
Image of RSCG040496NK NEMA 3R Gutter - No Knockouts 4X4X96 Carbon Steel - Gray

NEMA 3R Gutter - No Knockouts 4X4X96 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RSCG040496NK

NEMA 3R Gutter - No Knockouts 4X4X96 Carbon Steel - Gray

Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.

  • Trough and cover are fabricated from carbon steel
  • Drip shield prevents rain, snow and sleet from entering the enclosure
  • Mounting holes are located on the back of the enclosure
  • Slip-on removable cover is securely fastened with screws located along the bottom edge

General

Catalog Number

RSCG040496NK

Color

Gray

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

Wall Mount

Series

RSCG

Type

Gutter

UPC

786725884100

Dimensions

Actual Depth

4.06 in

Actual Height

4.06 in

Actual Width

96.13 in

Depth

4 in

Height

4 in

Width

96 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1, 3R

Logistics

Carton Quantity

4

Pallet Quantity

1