
Brand: Wiegmann
Catalog ID: RSCG080812NK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Catalog Number
RSCG080812NK
Color
Gray
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Wall Mount
Series
RSCG
Type
Gutter
UPC
786725880041
Actual Depth
8.06 in
Actual Height
8.06 in
Actual Width
12.13 in
Depth
8 in
Height
8 in
Width
12 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1, 3R
Carton Quantity
1
Pallet Quantity
75