
Brand: Wiegmann
Catalog ID: R1008G
Accessory Type
Wireway
Catalog Number
R1008G
Color
Gray
Finish Type
Galvanized
Material
Steel
Series
HS/S Wireway Series
Type
Accessory
UPC
786725852642
Actual Depth
1.25 in
Depth
1 in
Height
10 in
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
Carton Quantity
1