
Brand: Wiegmann
Catalog ID: RSCG060672NK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG060672NK
Color
Ansi-61 Gray Smooth
Construction
Spot and Tack Welded
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725863471
Actual Depth
72.13 in
Actual Height
6.06 in
Actual Width
6.06 in
Cubic Capacity
2592 cu.in
Depth
72 in
Height
6 in
Weight
36.5 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
2
Pallet Quantity
25