
Brand: Wiegmann
Catalog ID: RSCG121218
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG121218
Color
Ansi-61 Gray Textured
Construction
Spot and Tack Welded
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Knockouts
Yes
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725875061
Actual Depth
18.13 in
Actual Height
12.06 in
Actual Width
12.06 in
Cubic Capacity
2592 cu.in
Depth
18 in
Height
12 in
Weight
22 lb
Width
12 in
Cable Entry
Knock Outs
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
3R
UL Listed
Yes
Knockouts
Yes
Carton Quantity
1