Brand: Wiegmann
Catalog ID: RSCG121248NK
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG121248NK
Color
Ansi-61 Gray Textured
EU RoHS Indicator
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725875337
Actual Depth
48.13 in
Actual Height
12.06 in
Actual Length
48.13 in
Actual Width
12.06 in
Cubic Capacity
6912 cu.in
Depth
48 in
Height
12 in
Weight
60 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
3R
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
9