HUBBELL
Image of S4424NK N1 Screw-Cover Wireway - No Knockouts 4X4X24 Carbon Steel - Gray

N1 Screw-Cover Wireway - No Knockouts 4X4X24 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: S4424NK

N1 Screw-Cover Wireway - No Knockouts 4X4X24 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Bodies and covers are fabricated from 16 gauge steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.

Catalog Number

S4424NK

Color

Ansi-61 Gray Smooth

Cover Type

Screw Cover

Enclosure Type

Nema 1 Type Enclosure

EU RoHS Indicator

Yes

Finish Type

Knockouts

Listings

UL, CSA

Material

Carbon Steel

Type

Wireway

UPC

786725352210

Dimensions

Actual Length

24 in

Depth

24 in

Height

4 in

Weight

7 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

4

Pallet Quantity

72