HUBBELL
Image of S6612GNK N1 Screw-Cover Wireway - No Knockouts 6X6X12 Carbon Steel - Galvanized

N1 Screw-Cover Wireway - No Knockouts 6X6X12 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: S6612GNK

N1 Screw-Cover Wireway - No Knockouts 6X6X12 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Bodies and covers are fabricated from 16 gauge pre-galvanized steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.

Catalog Number

S6612GNK

Cover Type

Screw Cover

Enclosure Type

Nema 1 Type Enclosure

EU RoHS Indicator

Yes

Finish Type

Knockouts

Listings

UL, CSA

Material

Carbon Steel

Type

Wireway

UPC

786725851744

Dimensions

Actual Length

12 in

Depth

12 in

Height

6 in

Weight

5.5 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

2

Pallet Quantity

54