HUBBELL
N4X Hinged Wireway 6X6X24 304 Stainless Steel
Image of SSJW62 N4X Hinged Wireway 6X6X24 304 Stainless Steel

N4X Hinged Wireway 6X6X24 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSJW62

N4X Hinged Wireway 6X6X24 304 Stainless Steel

Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.

  • Designed to protect electrical wiring in areas where corrosion problems exist
  • A complete selection of sections and fittings is offered in two sizes.

General

Accessory Type

Wireway

Application

Designed to protect electrical wiring in areas where corrosion problems exist.

Catalog Number

SSJW62

Color

Stainless Steel

Cover Type

Hinged Cover

Enclosure Type

Nema 4X & 12 Type Enclosure

EU RoHS Indicator

No

Finish Type

Smooth Grained Finish

Knockouts

No

Listings

UL, CSA

Material

Stainless Steel

Type

Wireway

UPC

786725482108

Dimensions

Actual Length

24 in

Depth

24 in

Height

6 in

Weight

18 lb

Width

6 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

25