HUBBELL
Image of PT7FSD Three Service 3" Through Floor Fitting

Three Service 3" Through Floor Fitting

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT7FSD

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Series, Three Service 3" Through Floor Fitting

  • 3" Fire-Rated Poke-Through
  • For use with FRF Series Top Service Fittings
  • (1) 3/4" EMT for Power
  • (2) 1/2" Openings for Low Voltage
  • Includes Junction Box

General

Catalog Number

PT7FSD

EU RoHS Indicator

No

Item Type

Knockouts

Material - Mounting Hardware

Step-Down Installation

Specifications

  • Floor thickness - 2 1/4 to 7 in. (57.2 to 177.8)
  • Mounting - 3 in. (76.2) cored concrete diameter through hole
  • UL installation spacing - Min. 2 ft. on center and not more than one per 65 sq. ft. of floor area

Style

FRPT Fittings

UPC

783585494180

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

cULus Listed

Configuration

Knockouts