WBP_S1PT4X4FIT_PRODIMAGE
WBP_S1PT4X4FIT_PRODIMAGE
WBP_S1PT4X4FIT_S1TFCBRS_S1SP4X4_App_PRODIMAGE
WBP_S1PT4X4FIT_S1TFCBRS_S1SP4X4_App-1_PRODIMAGE
+1
WBP_S1PT4X4AL_S1PT4X4FIT_S1SP4X4_S1CFCAL_App_PRODIMAGE

SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 3/4" EMT for Power, (2) 3/4" EMTs for Low Voltage

Brand:

Hubbell Premise Wiring

Catalog ID:

S1PT4X4FIT

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 3/4" EMT for Power, (2) 3/4" EMTs for Low Voltage

Product details

General

Application - For Use On
Carpet/Tile
EU RoHS Indicator
No
Item Type
4" Fire-Rated Poke Through Component
Material - Mounting Hardware
Step-Down Installation
Number Of Outlets
(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings
Style
FRPT Fittings
UPC
783585371399

Certifications And Compliance

Industry Standard(s)
cULus Listed

Logistics

Carton Quantity
1
Pallet Quantity
55