

Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1SPORTC
Standard Product; Cast Aluminum; Black Powder Paint Finish; Controlled Marked Receptacle
Application
Flush SystemOne Installation
Catalog Number
S1SPORTC
Color
Black
Construction
Cast Aluminum
Cover Shape
Round
Finish Type
Black
Item Type
Flush Sub-Plate
Material
Composite
Mounting Method
To Fitting in Floor
Number Of Outlets
Recessed Opening for (3) I-Unit Ortronics Series II Modules, Controlled Single 20A, 125V Receptacle
Product Family
SystemOne
Sub Brand
Flush Concrete Floor Boxes
Type
Sub Plate
UPC
783585545653
Weight
0.95 lb
Industry Standard(s)
cULus
Mounting Method
To Fitting in Floor
Number Of Outlets
Recessed Opening for (3) I-Unit Ortronics Series II Modules, Controlled Single 20A, 125V Receptacle