HUBBELL
SystemOne, Sub-Plate, 3-Unit Hubbell iSTATION Opening, Controlled Single 20A, 125V Receptacle, Black
Image of S1SP3IMC SystemOne, Sub-Plate, 3-Unit Hubbell iSTATION Opening, Controlled Single 20A, 125V Receptacle, Black

SystemOne, Sub-Plate, 3-Unit Hubbell iSTATION Opening, Controlled Single 20A, 125V Receptacle, Black

Brand: Hubbell Premise Wiring

Catalog ID: S1SP3IMC

In-Floor Delivery Systems, SystemOne, Sub-Plate, 3-Unit Hubbell iSTATION Opening, Controlled Single 20A, 125V Receptacle, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish; Controlled Marked Receptacle

General

Application

Flush SystemOne Installation

Catalog Number

S1SP3IMC

Color

Black

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Composite

Mounting Method

To Fitting in Floor

Number Of Outlets

3-Unit Hubbell iSTATION Opening, Controlled Single 20A, 125V Receptacle

Type

4" Flush

UPC

783585545615

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

3-Unit Hubbell iSTATION Opening, Controlled Single 20A, 125V Receptacle