HUBBELL
SystemOne, Sub-Plate, 3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle, Black
Image of S1SP3IM SystemOne, Sub-Plate, 3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle, Black

SystemOne, Sub-Plate, 3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SP3IM

In-Floor Delivery Systems, SystemOne, Sub-Plate, 3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish

General

Application

Flush SystemOne Installation

Catalog Number

S1SP3IM

Color

Black

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Aluminum

Mounting Method

To Fitting in Floor

Number Of Outlets

3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle

Specifications

  • Order Quantity - Carton of 1
  • Product Type - SystemOne Sub Plates
  • Sub-Plate Format - INFINeSTATION™
  • Subplates for - SystemOne Boxes and Poke-Throughs
  • Unit Package - Single

Sub Brand

Flush Concrete Floor Boxes

Type

Sub Plate

UPC

783585371160

Dimensions

Dimensions

5.36 in x 5.36 in x 6.26 in

Height

6.26 in

Length

5.36 in

Width

5.36 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle

Logistics

Carton Quantity

10

Pallet Quantity

200