Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1SPEXT2
Standard Product; Cast Aluminum; Black Powder Paint Finish
Application
Flush SystemOne Installation
Catalog Number
S1SPEXT2
Color
Black
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Item Type
Material
Composite
Mounting Method
To Fitting in Floor
Number Of Outlets
Recessed Opening for (1) Extron Single MAAP or (2) Single AAP Series Adapter Plates or FSR IPS plates, Single 20A, 125V Receptacle
Specifications
Sub Brand
Flush Concrete Floor Boxes
Type
Sub Plate
UPC
783585371276
Dimensions
5.36 in x 5.36 in x 6.26 in
Height
6.26 in
Length
5.36 in
Width
5.36 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus
Mounting Method
To Fitting in Floor
Number Of Outlets
Recessed Opening for (1) Extron Single MAAP or (2) Single AAP Series Adapter Plates or FSR IPS plates, Single 20A, 125V Receptacle
Carton Quantity
5