HUBBELL
Image of S1PTFFBRS Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Painted Brass Cover
Image of S1PTFFBRS Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Painted Brass Cover

Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Painted Brass Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1PTFFBRS

SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Painted Brass Cover

  • Multi-Service Furniture Feed FRPT
  • Up to 4 Hour Fire Rating
  • (1) 3/4"Threaded Hub for Power and (1) 1½" Threaded Hub for Data
  • Aluminum Cover and Flange with Brass Powder Paint Finish

Product details

General

Catalog Number

S1PTFFBRS

Construction

Fabricated

Cover Type

Furniture Feed

EU RoHS Indicator

No

Finish Type

Brass

Item Type

4" Fire-Rated Poke-Through Component

Knockouts

None

Material

Composite

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Mechanical - Max. Cu Cross Section - 3/4 in. Power EMT .072 sq. in.

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT Kits

UPC

783585371733

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed