HUBBELL
Image of PT73FFSDGY Flush Furniture Feed Series, Through Floor Fitting, 3 Service, Furniture Feed, Gray Finish

Flush Furniture Feed Series, Through Floor Fitting, 3 Service, Furniture Feed, Gray Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT73FFSDGY

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Furniture Feed Series, Through Floor Fitting, 3 Service, Furniture Feed, Gray

  • 3 Service Furniture Feed FRPT
  • Up to 4 Hour Fire Rating
  • (2) 1/2"Threaded Hubs for Data and (1) 3/4" Threaded Hub for Power
  • Aluminum Cover and Flange
  • Gray Cover Finish

General

Catalog Number

PT73FFSDGY

Color

EU RoHS Indicator

No

Finish Type

Item Type

Material

Composite

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) 3/4" & (2) 1/2" Threaded Hub Hub 3 Service

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Conduit Cover - Aluminum
  • Cored Hole - 3" (76.2) diameter
  • Floor Thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)
  • Service fitting - Flush painted aluminum service fitting and carpet flange

Style

In Floor Fitting

UPC

783585494227

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

(1) 3/4" & (2) 1/2" Threaded Hub Hub 3 Service

Logistics

Carton Quantity

1