HUBBELL
Flush Threaded Plug, 1-1/2", Aluminum Finish
Image of S1FP15AL Flush Threaded Plug, 1-1/2", Aluminum Finish

Flush Threaded Plug, 1-1/2", Aluminum Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1FP15AL

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, Replacement Accessory, Flush Threaded Plug, 1-1/2", Aluminum Finish

  • 1½" Replacement Threaded Plug
  • For use with S1SPFFx and S1SPFFTx Series Covers

1½" Threaded Replacement Plug

General

Accessory Type

Conduit Plugs

Application

Flush SystemOne Installation

Application - For Use On

Concrete

Catalog Number

S1FP15AL

Color

Aluminum

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Mounting Method

Threaded Hub

Series

Flush - S1 Series

Style

Accessories

Sub Brand

Flush Concrete Floor Boxes

Type

Replacement Threaded Plugs

UPC

783585371573

Dimensions

Dimensions

1.98 in x 1.98 in x 0.5 in

Height

0.5 in

Length

1.98 in

Width

1.98 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Operational

Service

Single; Multi

Configuration

Mounting Method

Threaded Hub

Logistics

Carton Quantity

50