HUBBELL
Image of S1FP34GY Flush Threaded Plug, ¾", Gray Finish
Image of S1FP34GY Flush Threaded Plug, ¾", Gray Finish

Flush Threaded Plug, ¾", Gray Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1FP34GY

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, Replacement Accessory, Flush Threaded Plug, ¾", Gray Finish

  • ¾" Replacement Threaded Plug
  • For use with S1SPFFx and S1SPFFTx Series Covers

3/4" Threaded Replacement Plug

General

Accessory Type

Conduit Plugs

Application

Flush SystemOne Installation

Catalog Number

S1FP34GY

Color

Gray

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Finish Type

Gray

Item Type

Replacement Flush Threaded Plug

Material

Aluminum

Mounting Method

Threaded Hub

Product Family

SystemOne

Style

Accessories

Sub Brand

Flush Concrete Floor Boxes

Type

Replacement Threaded Plugs

UPC

783585371559

Dimensions

Weight

0.7 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Threaded Hub

Logistics

Carton Quantity

50