HUBBELL
In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed, Aluminum
Image of S1PTFFAL In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed, Aluminum
Image of S1PTFFAL In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed, Aluminum
Image of S1PTFFAL In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed, Aluminum
Image of S1PTFFAL In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed, Aluminum
Image of S1PTFFAL In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed, Aluminum

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1PTFFAL

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed, Aluminum

  • Available with integral power junction box
  • Excellent solution for retrofit and new construction
  • Accepts all Hubbell SystemOne covers and sub-plates

Standard Product

General

Application

Complete Units

Catalog Number

S1PTFFAL

Color

Construction

Fabricated

EU RoHS Indicator

Finish Type

Aluminum

Item Type

Flush Fire Rated Poke Throughs

Knockouts

None

Material

Composite

Material - Mounting Hardware

N/A

Number Of Outlets

No Devices

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Mechanical - Max. Cu Cross Section - 3/4 in. Power EMT .072 sq. in.

Product Family

SystemOne

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT Furniture Feed - Complete Kits

UPC

783585371719

Dimensions

Display Size

Standard Sized Product

Weight

5.4 lb

Conductor Related

Cable Entry

Cable Access Door

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • ULC CEYYC Listed
  • ULC R8429 Listed

Operational

Performance

  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Mechanical - Max. Cu Cross Section - 3/4 in. Power EMT .072 sq. in.

Configuration

Knockouts

None

Number Of Outlets

No Devices

Logistics

Carton Quantity

1

Pallet Quantity

55