text.skipToContent text.skipToNavigation

Flush

2x2 Flush Duplex Series, Complete Unit, Black

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: PT2X2BL
2x2 Flush Duplex Series, Complete Unit, Black

2x2 Flush Duplex Series, Complete Unit, Black/Aluminum

By Hubbell Wiring Device-Kellems  
Catalog ID: PT2X2ALU3
2x2 Flush Duplex Series, Complete Unit, Black/Aluminum

2x2 Flush Duplex Series, Complete Unit, Black/Brass Finish

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: PT2X2BRS3
2x2 Flush Duplex Series, Complete Unit, Black/Brass Finish

2x2 Flush Duplex Series, Complete Unit, Brass Finish

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: PT2X2BRS
2x2 Flush Duplex Series, Complete Unit, Brass Finish

2x2 Flush Duplex Series, Complete Unit, Gray

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: PT2X2GY
2x2 Flush Duplex Series, Complete Unit, Gray

2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: PT2X2IGBL
2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black

2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black/Aluminum

By Hubbell Wiring Device-Kellems  
Catalog ID: PT2X2IGALU3
2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black/Aluminum

2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black/Brass Finish

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: PT2X2IGBRS3
2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black/Brass Finish

2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Brass Finish

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: PT2X2IGBRS
2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Brass Finish

2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Gray

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: PT2X2IGGY
2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Gray

2x2 Flush Duplex Series, Replacement Cover, Black

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: PT2X2CBL
2x2 Flush Duplex, Replacement Cover

2x2 Flush Duplex Series, Replacement Cover, Brass

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: PT2X2CBRS
2x2 Flush Duplex, Replacement Cover

2x2 Flush Duplex Series, Replacement Cover, Gray

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: PT2X2CGY
2x2 Flush Duplex, Replacement Cover

2x2 Flush Duplex Series, Service Fitting, Black

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: PT2X2SFBL
FRPT 2x2 Flush Duplex, Service Fitting

2x2 Flush Duplex Series, Service Fitting, Black/Brass Finish

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: PT2X2SFBRS3
FRPT 2x2 Flush Duplex, Service Fitting

2x2 Flush Duplex Series, Service Fitting, Brass Finish

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: PT2X2SFBRS
FRPT 2x2 Flush Duplex, Service Fitting

2x2 Flush Duplex Series, Service Fitting, Gray

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: PT2X2SFGY
FRPT 2x2 Flush Duplex, Service Fitting

2x2 Flush Series, 3" Through Floor Fitting

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: PT2X2FIT
2x2 Flush Series, 3" Through Floor Fitting

4" Pre-Pour Tube

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: S1R4PPT
4" Pre-Pour Tube

Abandonment Plate, 3", Gray

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: AP2GY
Abandonment Plate, 3", Gray

Abandonment Plate, 3", Ivory

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: AP2I
Abandonment Plate, 3", Ivory

Abandonment Plate, Black

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: S1AP4BL
Abandonment Plate, Black

Abandonment Plate, Gray

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: S1AP4GY
Abandonment Plate, Gray

Abandonment, Closure Plug, 3"

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: FRP250
Abandonment, Closure Plug, 3"

Brass Replacement Cover

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: BRS2RCA
Brass Replacement Cover

Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Black

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: PT7FSDBLA
Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Black

Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Black/Brass Finish

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: PT7FSDBRS3A
Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Black/Brass Finish

Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Brass Finish

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: PT7FSDBRS2A
Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Brass Finish

Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Brown

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: PT7FSDBRA
Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Brown

Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Gray

By Hubbell Wiring Device-Kellems,  Hubbell Premise Wiring  
Catalog ID: PT7FSDGYA
Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Gray
Page 1 of 6