HUBBELL
WBP_S1R10PPT_PRODIMAGE
WBP_S1R10PPT_PRODIMAGE
play
SystemOne 10” FRPT
WBP_S1R10PPT_apart_PRODIMAGE

Recessed 10" Series, Pre-Pour Tube

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R10PPT

Fire Rated Poke Throughs, Recessed 10" Series, Pre-Pour Tube

  • For Use in Poured Concrete
  • 10" Diameter
  • Single Use
  • Includes Necessary Mounting Hardware

Standard Product

Product details

General

Accessory Type

Pre-pour Tube

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10PPT

Color

White

Construction

Fabricated

Construction Material - Main

10 Meunt

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Item Type

10" Recessed Fire-Rated Poke-Through Components

Material

Composite

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Accessories

UPC

783585548180

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

UL 514A

Logistics

Carton Quantity

4