HUBBELL
WBP_AP42_PRODIMAGE
WBP_AP42_PRODIMAGE

Abandonment Plate for FR480

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AP42

FRPT Pedestal Series, Abandonment Plate for FR480

Standard Product

Product details

General

Catalog Number

AP42

Color

Gray

EU RoHS Indicator

No

Finish Type

Aluminum

Item Type

Pedestal Abandonment Plate

Material

Aluminum

Material - Mounting Hardware

N/A

Mounting Hardware

Mount with pedestal mounting screws

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Accessories

UPC

783585492759

Dimensions

Display Size

Standard Sized Product

Logistics

Carton Quantity

10

Resources and downloads