HUBBELL
Image of FR680GYA Pedestal, 6-Gang, Gray

Pedestal, 6-Gang, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FR680GYA

Fire-Rated Poke-Through Pedestal, 6-Gang

  • 1–4 hour fire rating (1–3 hour for steel floor units and concrete topping, D900 Series Design)
  • For 2 1?4 in. to 7 in. floor thickness
  • Approved for use in the City of Chicago

Standard Product

General

Application

FRPT Pedestal

Catalog Number

FR680GYA

Color

EU RoHS Indicator

Finish Type

Gray

Item Type

6-Gang Above Floor Service Fittings

Knockouts

None

Material

Aluminum

Material - Mounting Hardware

On PT27A or PT7XC Through Floor Fitting

Mounting Hardware

Included

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Electrical - Service Pedestal Construction - Heavy gauge galvanized steel frame with aluminum housing and face plates

Specifications

  • Cubic Inch Capacity - 117.00 in. (1916.4cm3)
  • Housing - Painted aluminum
  • Pedestal Finish - Textured black or gray epoxy paint
  • Power Capacity - 58.5 in. (958.2cm3)
  • Voice/Data - 58.5 in. (958.2cm3)

Style

Pedestals

UPC

783585396200

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Performance

Electrical - Service Pedestal Construction - Heavy gauge galvanized steel frame with aluminum housing and face plates

Configuration

Knockouts

None

Logistics

Carton Quantity

1