Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
SS2309BGYA
Standard Product
Catalog Number
Color
EU RoHS Indicator
Finish Type
Item Type
Knockouts
Material
Material - Mounting Hardware
Mounting Hardware
OEM Brand Name
Specifications
Style
UPC
Display Size
Industry Standard(s)
Carton Quantity