HUBBELL
Pedestal Face Plate, StyleLine/Decorator/GFCI, Gray
Image of SS2309SLGYA Pedestal Face Plate, StyleLine/Decorator/GFCI, Gray

Pedestal Face Plate, StyleLine/Decorator/GFCI, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS2309SLGYA

Fire-Rated Poke-Through Pedestal Face Plate, StyleLine/Decorator/GFCI

  • Pedestal Face Plate
  • StyleLine/Decorator/GFCI
  • Gray

Standard Product

General

Catalog Number

SS2309SLGYA

Color

EU RoHS Indicator

No

Finish Type

Gray

Item Type

Above Floor Service Fittings

Knockouts

1) GFCI Opening

Material

Aluminum

Material - Mounting Hardware

Mounts to Pedestal

Mounting Hardware

Included

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Plate Material - Painted aluminum

Style

Pedestal Plates

UPC

783585329468

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Knockouts

1) GFCI Opening

Logistics

Carton Quantity

5