HUBBELL
Image of AP2GY Abandonment Plate, 3", Gray

Abandonment Plate, 3", Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AP2GY

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Abandonment Plate, 3", Gray

  • Flush Abandonment Plate
  • For use with PT7FSD, PT73SD or PT71SD Only
  • Maintains Fire-Rating
  • Gray

Standard Product

General

Application - For Use On

Carpet/Tile

Catalog Number

AP2GY

Color

EU RoHS Indicator

No

Finish Type

Item Type

Knockouts

Material - Mounting Hardware

Mounting Hardware Included

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Accessories

UPC

783585882178

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Knockouts

Logistics

Carton Quantity

30