HUBBELL
Image of S1R10PTZALU Recessed 10" Series, Kit
Image of S1R10PTZALU Recessed 10" Series, Kit
play
SystemOne 10” FRPT

Recessed 10" Series, Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R10PTZALU

Fire Rated Poke Throughs, Recessed 10" Series, Kit, Includes (1) S1R10PTFIT, (1) S1R10CVRALU, (2) S1R10PSPZ, (2) S1R10PSPREPBRKT, (4) S1R10CBFPT, (3) S1R10PBFBLANK, (1) S1R10PBF075, (1) S1R10CENTERDIV, (1) S1R10PERIMDIV

  • For use with a 10.00” to 10.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

(2) 20A pre-wired receptacles

General

Accessory Type

10" FRPT Kit

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10PTZALU

Color

Aluminum

Construction

Fabricated

Construction Material - Main

10 Meunt

Finish Type

Brushed Aluminum Cover

Item Type

10" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

  • 10" Core Hole
  • 10" Core Hole

Number Of Outlets

(2) PreWired Duplex, 24" Leads

Size

Standard Sized Product

Style

FRPT Kits

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Kit

UPC

783585548265

Dimensions

Size

Standard Sized Product

Weight

24.15 lb

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

(2) PreWired Duplex, 24" Leads