WBP_S1R10CVRALU_PRODIMAGE
WBP_S1R10CVRALU_PRODIMAGE
play
SystemOne 10” FRPT
WBP_S1R10CVRALU_Closed_PRODIMAGE

Recessed 10" Series, Recessed Cover Assembly, Brushed Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R10CVRALU

Fire Rated Poke Throughs, Recessed 10" Series, Recessed Cover Assembly, Brushed Aluminum

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

Product details

General

Accessory Type
10" Round Recessed Cover
Application
10" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
Aluminum
Construction
Fabricated
Construction Material - Main
10 Meunt
EU RoHS Indicator
Contact Manufacturer
Finish Type
Brushed Aluminum Cover
Item Type
10" Recessed Fire-Rated Poke-Through Components
Material
Aluminum
Mounting Type
Screw Mount
Size
Standard Sized Product
Style
Covers
Sub Brand
SystemOne Recessed
Type
10" Recessed Rated Poke Through Covers
UPC
783585547411

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
8
Pallet Quantity
192