HUBBELL
Recessed 10" Series, Recessed Cover Assembly, Black Powder Coat
Image of S1R10CVRBLK Recessed 10" Series, Recessed Cover Assembly, Black Powder Coat

Recessed 10" Series, Recessed Cover Assembly, Black Powder Coat

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R10CVRBLK

Fire Rated Poke Throughs, Recessed 10" Series, Recessed Cover Assembly, Black Powder Coat

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

General

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10CVRBLK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Covers

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Covers

UPC

783585547428

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

8