text.skipToContent text.skipToNavigation

S1R10CSPT

by multiple brands 

Catalog ID: S1R10CSPT

Fire Rated Poke Throughs, Recessed 10" Series, Sub Plate, Center, Three Gang, NEMA Spacing, (3) Style Line/ Decorator Openings

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Standard Product

Product Details

General

Accessory Type Center Sub Plate
Application Through Floor Delivery, Sub Plate
Application - For Use On Concrete
Color White
Construction Fabricated
Construction Material - Main 10 Meunt
EU RoHS Indicator Contact Manufacturer
Finish Type White Paint
Item Type 10" Recessed Fire-Rated Poke-Through Components
Material Galvanized Steel
Mounting Type Screw Mount
Number Of Outlets NEMA Spacing, (3) Style Line/ Decorator Openings
Size Standard Sized Product
Style Sub-Plates
Sub Brand SystemOne Recessed
Type 10" Recessed Rated Poke Through Sub Plates
UPC 783585547725

Conductor Related

Cable Entry Through Cover

Certifications and Compliance

Industry Standard(s) UL 514A

Resources/Downloads